USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SAFETY HOIST RINGS

 




 
FEATURES: Forged base rotates 360 degrees while the solid-loop forged ring pivots 180 degrees, to allow lifting from any direction. High-strength shoulder screw furnished. Safety factor = 5:1. Made in USA.

SIZES: Available in two load capacities with USA threads — see Dimensions page for part numbers:
 1000 Lbs   3/8-16
 2500 Lbs   5/8-11
Also available in two load capacities with metric threads:
 1000 Lbs   M10
 2500 Lbs   M16

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section.

MATERIAL: Base > Forged 1045 steel, black oxide finish. Ring > Forged 4130 steel, heat treated, magnafluxed per ASTM E-1444, black oxide finish. Screw > Alloy steel, heat treated, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1857