USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPRING STOP BUTTONS

 


Type B
Flat Face with Tang


 
FEATURES: Spring Stop Buttons are ideal for holding a workpiece against its locators until clamps are in place, and for other light clamping jobs. Type B, shown here, is designed for thin workpieces and sheets. Large bevel on plunger makes loading easier. This type has a small tang that prevents sheets from sliding underneath the plunger. The tang requires some sort of clearance slot. Made in USA.

SIZES: Available in three sizes. The smallest of the three sizes is optionally available with light spring force — see Dimensions page for part numbers.

MATERIAL: Body > Aluminum alloy. Spring > Spring steel. Screw > Steel. Plunger > Mild steel, carburized-hardened, zinc plated clear chromate.




 
Carr Lane Manufacturing Co.
en_366