USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LEVELING FEET

 


Steel
Zinc Plated
with Delrin® Pad


 
FEATURES: High-quality, heavy-duty leveling foot with a large-diameter Delrin® pad. Delrin® prevents marring, but has a lower load capacity than steel. 20° total swivel angle. Made in USA.

SIZES: Available with USA tapped hole sizes in the following load capacities — see Dimensions page for part numbers:
 #10-32    150 Lbs
 1/4-20    200 Lbs
 5/16-18     250 Lbs
 3/8-16     300 Lbs
 1/2-13     700 Lbs
 5/8-11    1200 Lbs
 3/4-10     1800 Lbs
Available with metric tapped hole sizes in the following load capacities — see Dimensions page for part numbers:
 M6     150 Lbs
 M8     200 Lbs
 M10    300 Lbs
 M12    700 Lbs
 M16    1200 Lbs
 M20    1800 Lbs

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: Rated load capacity represents safe static load with the standard-length stud at maximum extension, with its threads fully engaged for one stud diameter. Safety factor = 2:1. Leveling feet are rated with the same stud length as Stud Leveling Feet (2" for most sizes). Load capacity will drop significantly with longer studs.

MATERIAL: Body > 12L14 steel, carburized-hardened, zinc plated yellow chromate. Pad > White Delrin® 500.
Carr Lane Manufacturing Co.
en_581