USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPRING STOP BUTTONS

 


Type A
Spherical Radius – Steel




Type A
Spherical Radius – Stainless Steel




Type A
Spherical Radius – Delrin®


 
Now Also Available With Stainless Steel Plunger!

FEATURES: Spring Stop Buttons are ideal for holding a workpiece against its locators until clamps are in place, and for other light clamping jobs. Type A, shown here, has a spherical-radius plunger to exert contact force at a single point. Made in USA.

SIZES: Available in three sizes, with a choice of hardened steel, stainless steel, or Delrin® plunger — see Dimensions page for part numbers. The smallest of the three sizes is optionally available with light spring force.

MATERIAL (STEEL): Body > Aluminum alloy. Spring > Spring steel. Socket-head cap screw > Steel. Plunger > 12L14 steel, carburized-hardened, black oxide finish.

MATERIAL (STAINLESS): Body > Aluminum alloy. Spring > Stainless steel. Socket-head cap screw > Stainless steel. Plunger > 300-series stainless steel.

MATERIAL (DELRIN®): Body > Aluminum alloy. Spring > Spring steel. Socket-head cap screw > Steel. Plunger > White Delrin® 500.




 
Carr Lane Manufacturing Co.
en_365