USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL PADS

 


Steel




Steel with Delrin® Pad


 
FEATURES: Heavy-duty swivel foot pivots to contact sloped surfaces evenly. Large ball provides high load capacity with a 18° total swivel angle.

SIZES (STEEL): Available with tapped-hole sizes from 1/4-20 to 1"-8 (M6 to M20 in metric) — see Dimensions page for part numbers.

SIZES (STEEL WITH DELRIN® PAD): Available with tapped-hole sizes from 1/4-20 to 5/8-11 — see Dimensions page for part numbers.

MATERIAL: Body > 12L14 steel, black oxide finish. Steel pad > 12L14 steel, carburized-hardened, black oxide finish. Delrin® pad > White Delrin® 500.


  
Carr Lane Manufacturing Co.
en_373