USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STUD LEVELING FEET

 


Steel
Zinc Plated
with Delrin® Pad


 
FEATURES: High-quality, heavy-duty leveling foot with a large-diameter Delrin® pad and integral stud. Stud and ball are one solid piece. Delrin® prevents marring, but has a lower load capacity than steel. 20° total swivel angle.

SIZES: Available with USA thread sizes in the following load capacities — see Dimensions page for part numbers:
 #10-32   150 Lbs
 1/4-20     200 Lbs
 5/16-18     250 Lbs
  3/8-16     300 Lbs
 1/2-13     700 Lbs
  5/8-11     1200 Lbs
  3/4-10     1800 Lbs
Available with metric thread sizes in the following load capacities — see Dimensions page for part numbers:
 M6     150 Lbs
 M8     200 Lbs
 M10   300 Lbs
 M12     700 Lbs
  M16     1200 Lbs
 M20     1800 Lbs

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: Rated load capacity represents safe static load with the standard stud at maximum extension, with its threads fully engaged for one stud diameter. Safety factor = 2:1. Load capacity will drop significantly with longer studs.

MATERIAL: Body > 12L14 steel, carburized-hardened, zinc plated yellow chromate. Pad > Delrin®.

Can also be used as a clamp
rest for Tapped-Heel
Clamp straps.


  
Carr Lane Manufacturing Co.
en_584