USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPRING LOCATING PINS

 


Stainless Steel Pin
(Polyurethane Spring)




 
FEATURES: Spring Locating Pins provide an extremely compact way to apply side force to a workpiece, for positioning or light clamping. The version shown here, with a stainless steel contact pin and a solid polyurethane body covered by an aluminum shell, is ideal for corrosive environments and hygienic applications.

SIZES: Available in fives sizes from 1/4" to 5/8" body diameter — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Choice of light, medium, or heavy force in most sizes.

MATERIAL: Pin > 300-series stainless. Body > Solid polyurethane. Housing > Aluminum.






Carr Lane Manufacturing Co.
en_357