USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

NO-MAR HAMMERS

 


Aluminum Alloy




 
FEATURES: Economical aluminum alloy hammer. Excellent alternative to old-fashioned lead hammers, to eliminate the risk of lead contamination. One-piece cast construction with a steel core for extra strength. Applications include metalworking, tooling, automotive assembly and repair work, straightening work, car body work, and mold construction.

SIZES: Available in two sizes (face diameters), in the following weights — see Dimensions page for part numbers:
 1-1/2"     2 lbs
 2"     3.5 lbs

SAFETY PRECAUTIONS: Always wear safety goggles when using a hammer or any striking tool. Bystanders must also wear safety goggles. Never strike the hammer with or against another striking tool, hardened nail, or any other hard object that could cause damage. Chipping could occur, resulting in possible eye or other injury. Discard any chipped or damaged hammer.

CONSTRUCTION: Aluminum alloy with a steel core.
Carr Lane Manufacturing Co.
en_415