USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLAT WASHERS

 


 
FEATURES: Thick, heavy-duty washer with both faces held flat and parallel. Available in steel or stainless steel.

SIZES (STEEL): Available for stud sizes from 1/4"-20 to 1" (M5 to M22 in metric), many in a choice of thicknesses — see Dimensions page for part numbers.

SIZES (STAINLESS): Available for stud sizes from #10 to 3/4" (M5 to M18 in metric) — see Dimensions page for part numbers.

MATERIAL (STEEL): 1010 steel, carburised-hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless.
Carr Lane Manufacturing Co.
si_437