USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

C WASHERS

 


 
FEATURES: Washer that slides in and out of position for clear loading. Can be used with a nut, or by sliding it into a radial groove on a drawbar. Available in steel or stainless steel.

SIZES (STEEL): Available for stud sizes from #10 to 1" (M5 to M24 in metric) — see Dimensions page for part numbers.

SIZES (STAINLESS): Available for stud sizes 1/4 and 3/8" (M6 and M10 in metric) — see Dimensions page for part numbers.

MATERIAL (STEEL): 12L14 steel, carburized-hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
en_434