USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAM BAR CLAMPS

 


 
FEATURES: These classic bar clamps slide quickly into position, then apply clamping force using a cam. Made in the USA with high-quality materials and workmanship. Clamping jaws are made from the finest grade of hard maple. The rugged spring steel bar has serrations on both sides, to engage steel roll pins in the sliding jaw. Clever bar design keeps the sliding jaw in position by its own weight, so that the clamp can be drawn up and tightened with one hand. Cork padding on the clamping jaws avoids damaging your work and helps prevent the clamp from slipping.

SIZES: Choice of four sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 4-1/2" Jaw Reach x 8" Opening
 4-1/2" Jaw Reach x 16" Opening
 4-1/2" Jaw Reach x 24" Opening
 6" Jaw Reach x 8" Opening

CONSTRUCTION: Clamping jaws and cam > Hard maple, lacquer finish. Cork padding on clamping face. Bar > Spring steel, zinc plated clear chromate. Roll pins > Steel.
Carr Lane Manufacturing Co.
en_412