USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PLASTIC C CLAMPS

 


Alumina Oxide Tips


 
FEATURES: Lightweight C clamps made of high-strength fiberglass-reinforced thermoplastic. Ideal for finishing operations and other corrosive environments, with no stripping required after use. Also ideal whenever a lightweight C clamp is required to avoid damage to surroundings due to a dropped C clamp. Comfortable thumbscrew for easy hand tightening. Made in USA.

ALUMINA OXIDE TIPS: The version shown here has two alumina oxide tips, well suited for two-step anodizing processes. Dual tips allow rack mounting two parts back-to-back during finishing operations. These super-hard tips, with a 1/16" radius, reduce contact area to a small point to minimize rack marks, yet still hold parts securely.

SIZES: Available in the following two sizes — see Dimensions page for part numbers:
 Size 1 1-1/8" Opening
 Size 2 1-3/4" Opening

MATERIAL: Fiberglass-reinforced thermoplastic. Chemically inert and electrically non-conductive. Highly resistant to virtually all acid and alkalis solutions, and boiling water. 212°F maximum recommended continuous operating temperature, 290°F maximum for intermittent operation.
Carr Lane Manufacturing Co.
en_1462