USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMP SPRINGS

 


 
FEATURES: Sturdy spring that holds up a clamp strap for clear part loading. Available in steel or stainless steel.

SIZES (STEEL): Available to fit stud sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric) — see Dimensions page for part numbers.

SIZES (STAINLESS): Available to fit stud sizes from #10-32 to 3/8-16 (M5 to M16 in metric) — see Dimensions page for part numbers.

MATERIAL (STEEL): Spring steel, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless.


  
Carr Lane Manufacturing Co.
en_442