USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMPING KITS

 


Standard Step Blocks

Also see
Step Blocks

Also see
Step Clamps

Also see
T Nuts

Also see
Clamping Studs

Also see
Flange Nuts

Also see
Coupling Nuts






 
FEATURES: Economical Clamping Kit with a wide assortment of Step Blocks and Step Clamps. This 52-piece set also includes a complete range of stud lengths with matching T Nuts, Flange Nuts, and Coupling Nuts. Set includes:
 (6) Pairs of Step Blocks
 Two each in three different heights
 (6) Step Clamps
 Two each in three different lengths
 (6) T Nuts
 (4) 3" Clamping Studs (80mm in metric)
 (4) 4" Clamping Studs (95mm in metric)
 (4) 5" Clamping Studs (125mm in metric)
 (4) 6" Clamping Studs (150mm in metric)
 (4) 7" Clamping Studs (175mm in metric)
 (4) 8" Clamping Studs (200mm in metric)
 (6) Flange Nuts
 (4) Coupling Nuts
 (1) Handy metal holder

SIZES: Available to fit table-slot sizes from 7/16 to 1-1/16" (12 to 22mm in metric), in thread sizes from 3/8-16 to 3/4-10 (M10 to M20 in metric) — see Dimensions page for part numbers.

MATERIAL: Step Blocks > Steel. Step Clamps > 10L17 steel, carburized-hardened, black oxide finish. T Nuts > Mild steel, carburized-hardened, black oxide finish. Clamping Studs > 1144 steel, 115,000 psi min tensile strength, 100,000 psi min yield strength, black oxide finish. Flange Nuts and Coupling Nuts > 12L14 steel, carburized hardened, black oxide finish. Holder > Steel, enamel paint.
Carr Lane Manufacturing Co.
en_457