USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROTARY T NUT & STUD SETS

 


Also see
Rotary T Nuts

Also see
Clamping Studs

Also see
Flange Nuts

Also see
Coupling Nuts


 
Now Also Available in Metric!

FEATURES: Rotary T Nuts can be inserted from the top of a T slot, unlike normal T Nuts, which must be inserted from the end of the slot. This allows adding T Nuts and studs anywhere on the table without tearing down any existing setups. This 40-piece set includes a complete range of stud lengths with matching Rotary T Nuts, Flange Nuts, and Coupling Nuts. Set includes:
 (6) Rotary T Nuts
 (4) 3" Clamping Studs (80mm in metric)
 (4) 4" Clamping Studs (95mm in metric)
 (4) 5" Clamping Studs (125mm in metric)
 (4) 6" Clamping Studs (150mm in metric)
 (4) 7" Clamping Studs (175mm in metric)
 (4) 8" Clamping Studs (200mm in metric)
 (6) Flange Nuts
 (4) Coupling Nuts
 (1) Handy wooden holder

SIZES: Available to fit table-slot sizes from 1/2 to 1" (14 to 20mm in metric), in thread sizes from 3/8-16 to 3/4-10 (M10 to M16 in metric) — see Dimensions page for part numbers.

MATERIAL: Rotary T Nuts > Alloy steel, heat treated Rc 40-45, black oxide finish. Clamping Studs > 1144 steel, 115,000 psi min tensile strength, 100,000 psi min yield strength, black oxide finish. Flange Nuts and Coupling Nuts > 12L14 steel, carburized hardened, black oxide finish. Holder > Wood.
Carr Lane Manufacturing Co.
en_455