USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T BOLTS

 


 
Additional Sizes and Stainless Steel Now Available!

FEATURES: High-strength alloy steel clamping bolt for T-slotted machine tables. Available in steel or stainless steel.

SIZES: Available in thread sizes from 3/8-16 to 1"-8 (M10 to M20 in metric), each in a choice of several lengths — see Dimensions page for part numbers.

MATERIAL (STEEL): 4140/5140 steel, heat treated, 125,000 psi min tensile strength, black oxide finish.

MATERIAL (STAINLESS): 302 stainless steel.
Carr Lane Manufacturing Co.
en_452