USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-275-SPC
Tapped Plunger, Flanged Base




CL-285-SPC
Self-Adjusting Plunger, Flanged Base
(200 Lbs. Spring Clamping Force)


 
600 Lbs Holding Capacity

FEATURES: Reverse-action plunger clamp. Plunger advances and locks by moving the handle backward into horizontal position, for extra clearance above the clamp. Locks in extended position only. 1-3/16" plunger travel. Made in USA.

OPTIONAL SELF-ADJUSTING PLUNGER: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 200 lbs (+/-10%) anywhere within its .20" clamping range. Locks in extended position only. Patent number 6,905,116.

MODELS AVAILABLE (STEEL):
 CL-275-SPC     Tapped Plunger, Flanged Base (Inch)
 CLM-275-SPC     Tapped Plunger (Metric), Flanged Base
 CL-276-SPC     Tapped Plunger, Straight Base with Bracket (Inch)
 CL-285-SPC     Self-Adjusting Plunger, Flanged Base

ACCESSORIES: Tapped-plunger version accepts any 3/8-16 spindle (M10 in metric).

MATERIAL: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Pull)


 
Carr Lane Manufacturing Co.
en_749