USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL KNOBS

 


Recessed Top
Phenolic – Tapped


 
FEATURES: Ball Knob with a recessed top (1-1/4" diameter) for adding a custom decal or inlay. Durable multi-purpose plastic knob, suitable for many applications. Phenolic plastic provides a hard smooth shiny finish. Molded-in brass insert provides superior thread strength.

SIZES: One knob size, available with a 3/8-16, 3/8-24, or 1/2-13 tapped hole — see Dimensions page for part numbers. Non-standard thread sizes, molded-in studs, or special colors are available in quantities of 250 and above.

MATERIAL: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert.
Carr Lane Manufacturing Co.
en_323