USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LATCH-ACTION TOGGLE CLAMPS

 


CL-100-PA




CL-100-LPA
With Safety Lock




Optional Safety Lock
(Press level to unlock)


 
Now Also Available with Safety Lock!

360 Lbs Holding Capacity

FEATURES: Miniature latch clamp with high holding capacity. Threaded U bolt for adjustability. Large, comfortable handle grip. 1-3/16" drawing movement. Threaded U bolt allows a 25/64" adjustment range. Supplied with matching latch plate.

OPTIONAL SAFETY LOCK: This latch clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the level before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.

MODELS AVAILABLE (STEEL):
 CL-100-PA     Standard
 CL-100-LPA     With Safety Lock

MODELS AVAILABLE (STAINLESS):
 CL-100-PA-S     Standard
 CL-100-LPA-S     With Safety Lock

ACCESSORIES (STEEL): Supplied with matching latch plate CL-100-PA-L. For a replacement U bolt, order CL-100-PA-UBOLT.

ACCESSORIES (STAINLESS): Supplied with matching latch plate CL-100-PA-S-L. For a replacement U bolt, order CL-100-PA-S-UBOLT.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1367