
CL-200-PA
|

CL-200-LPA With Safety Lock
|
|
|
Now Also Available with Safety Lock!
3200N Holding Capacity
FEATURES: Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 51mm drawing movement. Threaded U bolt allows a 9.5mm adjustment range.
OPTIONAL SAFETY LOCK: This latch clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODELS AVAILABLE (STEEL):| | CL-200-PA | | Standard | | | CL-200-LPA | | With Safety Lock |
MODELS AVAILABLE (STAINLESS):| | CL-200-PA-S | | Standard | | | CL-200-LPA-S | | With Safety Lock |
ACCESSORIES (STEEL): Supplied with matching latch plate CL-200-PA-L. For a replacement U bolt, order CL-200-PA-UBOLT.
ACCESSORIES (STAINLESS): Supplied with matching latch plate CL-200-PA-S-L. For a replacement U bolt, order CL-200-PA-S-UBOLT.
MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|