USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TAPERED HANDLES

 


Phenolic – Tapped




Phenolic – Counterbored Through Hole


 
Additional Metric Sizes Now Available!

FEATURES: Heavy-duty design that makes an excellent grasp handle or machine shift lever. Molded-in brass insert provides superior thread strength.

SIZES: Choice of three handle sizes, available with tapped-hole sizes from 1/4-20 to 1/2-13 (M6 to M10 in metric)— see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, molded-in studs, or special colors are available in quantities of 250 and above.

OPTIONAL THROUGH HOLE: Also available in a solid-plastic through-hole version (three sizes). This type can be used as a rotating handle by installing with a Shoulder Screw.

MATERIAL: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert.




 
Carr Lane Manufacturing Co.
en_329