USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TAPERED KNOBS

 


Cushion Grip – Tapped


 
FEATURES: Attractive square design, ideal for lever handles. Made of cushion-grip plastic, a unique material that feels soft to the touch, comfortable yet rugged. Textured non-slip, non-glare finish. Molded-in brass insert provides superior thread strength.

SIZES: One knob size, available with tapped-hole sizes from 5/16-18 to 1/2-13 — see Dimensions page for part numbers. Non-standard thread sizes, molded-in studs, or special colors are available in quantities of 250 and above.

MATERIAL: Black cushion-grip plastic (soft touch, matte finish, rugged, excellent impact resistance, operating temperatures to 150°F, excellent gripability even when wet or oily, absorbs vibration). Molded-in brass insert.


  
Carr Lane Manufacturing Co.
en_326