USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-250-SPC
Tapped Plunger




CL-255-SPC
Self-Adjusting Plunger
(200 Lbs Spring Clamping Force)

Also see
horizontal-handle version...CL-275-SPC


 
800 Lbs Holding Capacity

FEATURES: Heavier clamp with extra plunger height. Standard tapped-plunger version locks in extended or retracted position. 1-5/8" plunger travel. Made in USA.

OPTIONAL SELF-ADJUSTING PLUNGER: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 200 lbs (+/-10%) anywhere within its .20" clamping range. Locks in extended position only. Patent number 6,905,116.

MODELS AVAILABLE (STEEL):
 CL-250-SPC     Tapped Plunger (Inch)
 CLM-250-SPC     Tapped Plunger (Metric)
 CL-255-SPC     Self-Adjusting Plunger

ACCESSORIES: Tapped-plunger version accepts any 3/8-16 spindle (M10 in metric).

MATERIAL: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Push)



Clamped Position
(Pull—Tapped Plunger only)


Carr Lane Manufacturing Co.
en_1357