USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-50-SPC
Tapped Plunger
CL-51-SPC
Externally Threaded Plunger

Also see Air-powered Version...
CL-600-PPC

Also see optional bracket
for side mounting...
CL-400-PCBR


 
Now Also Available in Metric!

100 Lbs Holding Capacity

FEATURES: Miniature plunger clamp, perfect for electronics fixturing and other light-duty applications. Locks in extended or retracted position. 5/8" plunger travel. Choice of #8-32 tapped plunger (M4 in metric) or 1/4-20 externally threaded plunger.

MODELS AVAILABLE (STEEL):
 CL-50-SPC     Tapped Plunger (Inch)
 CLM-50-SPC     Tapped Plunger (Metric)
 CL-51-SPC     Externally Threaded Plunger (Inch)

MODELS AVAILABLE (STAINLESS):
 CL-50-SPC-S     Tapped Plunger(Inch)

ACCESSORIES (STEEL): Tapped-plunger version supplied with #8-32 nylon hex-head spindle CL-832203-SA (M4 in metric).

ACCESSORIES (STAINLESS): Tapped-plunger version supplied with #8-32 stainless hex-head spindle CL-83234-SA.

MATERIAL (STEEL): Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Push)



Clamped Position
(Pull)


Carr Lane Manufacturing Co.
en_1354