USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL-HANDLE TOGGLE CLAMPS

 


High Arm
CL-303-TC

Solid Arm, Flanged Base
CL-301-TC
Open Arm, Flanged Base


 
850 Lbs Holding Capacity

FEATURES: Simple, easy-opening clamp with extra arm height. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location. Arm opens 83° while handle moves 83° (ideal when wide opening is not desirable).

MODELS AVAILABLE (STEEL):
 CL-303-TC     Solid Arm, Flanged Base
 CL-304-TC     Solid Arm, Straight Base
 CL-301-TC     Open Arm, Flanged Base
 CL-302-TC     Open Arm, Straight Base

ACCESSORIES: Solid-arm models accept any 3/8-16 spindle and CL-3878-S weld-on bolt retainer. Open-arm models accept any 3/8-16 or M10 spindle and (2) CL-3811-TW flanged washers. Order all accessories separately.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1351