USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
AIR FITTINGS
CL-14-PCSE
1/4-NPT Female x 1/4-NPT Male
Street Elbow
FEATURES: 90° connector with a female 1/4-NPT thread on one end and a male 1/4-NPT thread on the other.
SIZES:
CL-14-PCSE
1/4-NPT Female x 1/4-NPT
Male
MATERIAL: Brass. DFARS and RoHS compliant.
en_777