USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR FITTINGS

 


CL-10-PCBE
#10-32 Female x #10-32 Male


 
Banjo Elbow

FEATURES: 90° connector with a female #10-32 thread on one end, and a male #10-32 thread on the other. Banjo elbows have a special male throughbolt that allows tightening the fitting without changing its orientation.

SIZES:
 CL-14-PCBE   #10-32 Female x #10-32
Male

MATERIAL: Brass. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_778