USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TOGGLE PLIERS

 


CL-254-PL


 
700 Lbs Holding Capacity

FEATURES: Heavy-duty toggle pliers made of forged steel. Two-way quick-release lever for easy opening. 1-3/4" jaw width in closed position. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-254-PL     Swivel-Foot Spindle
 CL-250-PL     Hex-Head Spindle
 CL-252-PL     Flat-Cushion Spindle
 CL-254-PL-2     Dual Hex-Head Spindles

ACCESSORIES: CL-254-PL supplied with 3/8-16 swivel-foot spindle CL-38314-SF. CL-250-PL supplied with 3/8-16 hex-head spindle CL-38314-SA. CL-252-PL supplied with 3/8-16 flat-cushion spindle CL-38314-FC. CL-254-PL-2 supplied with two 3/8-16 hex-head spindles CL-38314-SA.

MATERIAL: Handles and jaws > Forged steel, zinc plated clear chromate. Release lever > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1381