USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LATCH-ACTION TOGGLE CLAMPS

 


CL-250-PA




CL-257-PA
With Manual Safety Lock


 
Now Also Available with
Manual Safety Lock!


375 Lbs Holding Capacity

FEATURES: Latch clamp with a versatile hook for grasping a rod or rim. Clamp latches horizontally, vertically, or at any angle in between. 4" drawing movement. Threaded hook allows an 5/16" adjustment range.

OPTIONAL MANUAL SAFETY LOCK: This latch clamp is available with our new manual safety lock. After latching, simply push the knob in to lock. Before opening, pull the knob out to unlock. Spring detent.

MODELS AVAILABLE (STEEL):
 CL-250-PA     Standard
 CL-257-PA     Manual Safety Lock

MODELS AVAILABLE (STAINLESS):
 CL-250-PA-S     Standard

ACCESSORIES (STEEL): Order matching latch plate separately, CL-250-PA-L. The latch plate can be mounted as shown in the drawings, or reversed, for mounting flexibility. For a replacement hook, order CL-250-PA-HOOK.

ACCESSORIES (STAINLESS): Order matching latch plate separately, CL-250-PA-S-L. The latch plate can be mounted as shown in the drawings, or reversed, for mounting flexibility. For a replacement hook, order CL-250-PA-S-HOOK.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Order matching latch plate
separately



Horizontal Mounting


Vertical Mounting

Carr Lane Manufacturing Co.
en_1375