USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LATCH-ACTION TOGGLE CLAMPS

 


CL-350-PA


 
1000 Lbs Holding Capacity

FEATURES: Latch clamp with a versatile hook for grasping a rod or rim. Clamp latches horizontally, vertically, or at any angle in between. 6-1/8" drawing movement. Threaded hook allows an 3/4" adjustment range. Made in USA.

MODELS AVAILABLE (STEEL):
CL-350-PA

DESIGN CONSIDERATIONS: To achieve full holding capacity, Hook-type latch clamps must be used together with the optional latch plate, or with a suitable custom latch point of equal centerline height.

ACCESSORIES: Order matching latch plate separately, CL-350-PA-L. The latch plate can be mounted as shown in the drawings, or reversed, for mounting flexibility. For a replacement hook, order CL-350-PA-HOOK.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Order matching latch plate separately

  
Carr Lane Manufacturing Co.
en_1376