USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LATCH-ACTION TOGGLE CLAMPS

 


CL-150-PA


 
375 Lbs Holding Capacity

FEATURES: Latch clamp with a fixed reach for installation where no length adjustment is required. Adjustable stop allows latching at an angle. 4" drawing movement.

MODELS AVAILABLE (STEEL):
 CL-150-PA

MODELS AVAILABLE (STAINLESS):
 CL-150-PA-S

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Latch clamp with fixed reach for installation where no length adjustment is required. An adjustable stop allows latching at different angles.

  
Carr Lane Manufacturing Co.
en_1377