USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-POWERED CLAMPS

 


Toggle Push Clamps
CL-600-PPC






 
100 Lbs Holding Capacity

FEATURES: Super-compact air clamp for applications where space is at a premium. Similar to a manual plunger clamp, except operated by an air cylinder instead of by hand. Toggle linkage provides high holding capacity and insures positive mechanical locking even if air pressure fails. 7/16" plunger travel.

OPTIONAL POSITION SENSING: These clamps are optionally available with an air cylinder that has a magnetic piston ring for position sensing. Order Hall-effect switches separately (see Air Accessories).

MODELS AVAILABLE (STEEL):
 CL-600-PPC    Open Arm
 CL-600-PPC-MP    Open Arm, Position Sensing

AIR CYLINDER: 3/4" bore, double acting, #10-32 ports. Buna-N seals for -20° to +200°F operating temperature. High-temperature viton seals are available by special order (+400°F maximum). 100-psi maximum input air pressure exerts 100 lbs maximum clamping force.

ACCESSORIES: Supplied with #8-32 nylon hex-head spindle CL-832203-SA. An optional bracket for side mounting is also available
(CL-400-PCBR).

MATERIAL: Clamp body and base > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Air Cylinder > Steel and aluminum. Rivets > 400-series stainless. DFARS and RoHS compliant.

Also available with position sensing.
CL-600-PPC-MP


  
Carr Lane Manufacturing Co.
en_1389