USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-POWERED CLAMPS

 


CL-400-PTC






 
100 Lbs Holding Capacity

FEATURES: Super-compact air clamp for applications where space is at a premium. Similar to a vertical-handle hold-down clamp, except operated by an air cylinder instead of by hand. Toggle linkage provides high holding capacity and insures positive mechanical locking even if air pressure fails. Open arm provides adjustable spindle location. Arm opens 100°.

OPTIONAL POSITION SENSING: These clamps are optionally available with an air cylinder that has a magnetic piston ring for position sensing. Order Hall-effect switches separately (see Air Accessories).

MODELS AVAILABLE (STEEL):
 CL-400-PTC     Open Arm
 CL-400-PTC-MP     Open Arm, Position Sensing

AIR CYLINDER: 3/4" bore, double acting, #10-32 ports. Buna-N seals for -20° to +200°F operating temperature. High-temperature viton seals are available by special order (+400°F maximum). 100-psi maximum input air pressure exerts 100 lbs maximum clamping force at center of arm.

ACCESSORIES: Supplied with #10-32 flat-cushion spindle CL-316112-FC and (2) CL-3166-TW flanged washers. An optional bracket for side mounting is also available (CL-400-PCBR).

MATERIAL: Clamp body and base > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Air Cylinder > Steel and aluminum. Rivets > 400-series stainless. DFARS and RoHS compliant.

Also available with position sensing.
CL-400-PTC-MP


  
Carr Lane Manufacturing Co.
en_1384