USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-POWERED CLAMPS

 


CL-1001-PTC
Solid Arm
CL-1000-PTC
Open Arm


 
500 Lbs Holding Capacity

FEATURES: Popular medium-size air clamp. Similar to a vertical-handle hold-down clamp, except operated by an air cylinder instead of by hand. Toggle linkage provides high holding capacity and insures positive mechanical locking even if air pressure fails. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location. Arm opens 92°.

OPTIONAL POSITION SENSING: These clamps are optionally available with an air cylinder that has a magnetic piston ring for position sensing. Order Hall-effect or reed switches separately (see Air Accessories).

MODELS AVAILABLE (STEEL):
 CL-1001-PTC     Solid Arm
 CL-1000-PTC     Open Arm
 CL-1001-PTC-MP     Solid Arm, Position Sensing
 CL-1000-PTC-MP     Open Arm, Position Sensing

AIR CYLINDER: 1-1/4" bore, double acting, 1/8-NPT ports. Buna-N seals for -20° to +200°F operating temperature. High-temperature viton seals are available by special order (+400°F maximum). 100-psi maximum input air pressure exerts 390 lbs maximum clamping force at center of arm.

ACCESSORIES: Solid-arm version accepts any 5/16-18 short spindle and CL-518000-BR bolt retainer. Open-arm version accepts any 5/16-18 or M8 short spindle and (2) CL-51610-TW flanged washers. Order all accessories separately.

MATERIAL: Clamp body and base > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Air Cylinder > Steel and aluminum. Rivets > 400-series stainless. DFARS and RoHS compliant.

Also available with
position sensing.
CL-1001-PTC-MP
(Solid Arm)



Also available with position sensing.
CL-1000-PTC-MP
(Open Arm)


 
Carr Lane Manufacturing Co.
en_1386