USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLANGED WASHERS

 


 
FEATURES: For mounting spindles on open-arm clamps. Use two flanged washers for each clamp, one above the arm and one below.

SIZES (STEEL):
 CL-832-TW   #8-32
 CL-3166-TW   #10-32
 CL-147-TW   1/4-20
 CL-148-TW   1/4-20 Wide
 CL-51610-TW   5/16-18
 CL-3811-TW   3/8-16
 CL-1213-TW   1/2-13
 CL-5811-TW   5/8-11

SIZES (STAINLESS):
 CL-832-TW-S   #8-32
 CL-3166-TW-S   #10-32
 CL-147-TW-S   1/4-20
 CL-148-TW-S   1/4-20 Wide
 CL-51610-TW-S   5/16-18
 CL-3811-TW-S   3/8-16

MATERIAL (STEEL): 1008, 1010, and/or 1018 steel, zinc plated clear chromate. DFARS and RoHS compliant.

MATERIAL (STAINLESS): 300-series stainless. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1439