USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FOUR-PRONG KNOBS

 


Thermoplastic
Tapped




Thermoplastic
Tapped Through Hole


 
FEATURES: Thermoplastic knob with a textured non-slip, non-glare finish. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Molded-in brass insert provides superior thread strength. Made in USA.

SIZES: One knob size, available either tapped or with a tapped through hole. Available with tapped-hole sizes from 5/16-18 to 3/8-16 — see Dimensions page for part numbers. Non-standard thread sizes, reamed holes, molded-in studs, or special colors are available in quantities of 250 and above.

MATERIAL: Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 150°F). Molded-in brass insert.
Carr Lane Manufacturing Co.
en_274