USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL HEAD SCREWS

 


Type A – Small Foot




Type B -- Large Foot




Type D – Ball Foot




 
FEATURES: Handy thumb screw that accepts a wide assortment of swivel feet. Knurled head provides a positive grip for finger tightening in light clamping applications. Available in steel or stainless steel. Made in USA.

SIZES (STEEL): Available in the following thread sizes, each in a choice of several lengths:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
Choice of two finishes: zinc plated yellow chromate or black oxide.

SIZES (STAINLESS): Available in the following thread sizes, each in a choice of several lengths:
 1/4-20
 5/16-18
 3/8-16
 1/2-13

SWIVEL FOOT: Swivel Head Screws use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental backout during use. Delrin® feet are optional for types A and B. To order with a Delrin® foot, add "N" to the part number, e.g. CL-1-SHSN. Note: Delrin® feet are not threaded – they snap on and off. For other foot types, see Feet for Swivel Screws (order separately).

MATERIAL (STEEL): Body > 12L14 steel, carburized hardened, zinc plated yellow chromate (black oxide finish optional). Head and steel foot > 12L14 steel, zinc plated yellow chromate (black oxide finish optional). Delrin® foot > White Delrin® 500.

MATERIAL (STAINLESS): Head, body, and stainless foot > 300-series stainless, passivated. Delrin® foot > White Delrin® 500.
Carr Lane Manufacturing Co.
en_281