USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KNURLED-HEAD SCREWS

 


Steel




 
FEATURES: Handy thumb screw. Knurled head provides a positive grip for finger tightening in light clamping applications. Available in steel or stainless steel.

SIZES (STEEL): Available in thread sizes from #10-32 to 1/2-13 (M5 to M12 in metric), each in a choice of several lengths — see Dimensions page for part numbers.

SIZES (STAINLESS): Available in thread sizes from #10-32 to 3/8-16, each in a choice of several lengths — see Dimensions page for part numbers.

MATERIAL (STEEL): 12L14 steel, carburized hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
en_280