USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL-HANDLE TOGGLE CLAMPS

 


Automatic Toggle Clamp
CL-650-ATC

Open Arm, Flanged Base


 
750 Lbs Holding Capacity

FEATURES: Automatically adjusts for different workpiece thicknesses. Clamps with the same, repeatable force anywhere within its 1-1/4" automatic-adjustment range. Ideal for welding fixtures, machining fixtures for castings, fixtures holding several part sizes within the same family, or any other application where part size can vary. Fits in the same space, and provides the same clamping force as the same-size standard toggle clamp. Open arm provides adjustable spindle location. Arm opens 87° while handle moves 80°. Patent number 4,407,493. Other patents pending.

MODELS AVAILABLE (STEEL):
 CL-650-ATC     Open Arm, Flanged Base

SETUP & OPERATION: Easy to use. To set up initially, first adjust the contact spindle so that the arm is in the middle of its adjustment range at average workpiece height. Next, set desired clamping force once, by turning the adjustment screw with a screwdriver. Approximately 250 lbs clamping force is the most that can be applied by hand, at the farthest spindle location. After that, operate just like a standard toggle clamp – the patented adjusting mechanism does the rest.

ACCESSORIES: Supplied with 3/8-16 radius spindle CL-38314-RS and (2) CL-3811-TW flanged washers.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
Low Limit



Clamped Position
High Limit



Open Position

Carr Lane Manufacturing Co.
en_743