USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STAR KNOBS

 


Cushion Grip
Tapped


 
FEATURES: Star Knobs have five lobes to provide a firm, sure grip for applications requiring quick tightening and high torque. This cushion-grip version is made from a unique plastic that feels soft to the touch, comfortable yet rugged. Smooth, rounded lobes to prevent snagging. Textured non-slip, non-glare finish. Molded-in brass insert provides superior thread strength.

SIZES: Choice of three knob sizes. Available with tapped-hole sizes from 1/4-20 to 3/8-16 — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, reamed holes, molded-in studs, or special colors are available in quantities of 250 and above.

MATERIAL: Black cushion-grip plastic (soft touch, matte finish, rugged, excellent impact resistance, operating temperatures to 150°F, excellent gripability even when wet or oily, absorbs vibration). Molded-in brass insert.
Carr Lane Manufacturing Co.
en_265