USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND WHEELS

 


Angled-Spoke Rounded Design
Cast Iron, Aluminum, or
Aluminum with Cast Iron Insert



For matching handles, see
SOLID HANDLES
or
REVOLVING HANDLES


 
FEATURES: Utility-grade hand wheels that can be easily customized for any application. See Hand Wheel Modifications for custom machining available from the factory. Choose from three material types: (1) cast iron, for maximum strength; (2) aluminum, for light weight; (3) aluminum with cast iron hub, for light weight and high strength. Made in USA.

SIZES: Available in seven sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 4" Diameter
 5" Diameter
 6" Diameter
 8" Diameter
 10" Diameter
 12" Diameter
 14" Diameter

MATERIAL (CAST IRON): Class 30 cast iron.

MATERIAL (ALUMINUM): 319 aluminum alloy.
Carr Lane Manufacturing Co.
en_302