USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BAR KNOBS

 


Cast Iron


 
FEATURES: Heavy-duty knob that can be turned easily by hand, then tightened by inserting a bar between the prongs. Made in USA.

SIZES: Choice of three knob sizes, each available blank or tapped through. Available with tapped-hole sizes from 3/8-16 to 1"-8 (M10 to M24 in metric) — see Dimensions page for part numbers.

MATERIAL: Cast iron, zinc plated clear chromate.


  
Carr Lane Manufacturing Co.
en_295