USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FINGER PINS

 


 
FEATURES: Miniature solid finger handle with a black finish. Hex flats for easy installation.

SIZES: Choice of two handle sizes, each with a choice of USA or metric threads — see Dimensions page for part numbers:
 Size 1   #10-32, #10-24, or M5
 Size 2  5/16-18 or M8

MATERIAL: 12L14 steel, black oxide finish.
Carr Lane Manufacturing Co.
en_571