
Solid Square Design Stainless Steel (Order Handle Separately)
|
|
|
FEATURES: High-quality, stainless steel Hand Wheel. Modern square design, completely machined to a fine finish from solid 300-series stainless steel. This precision Hand Wheel is extremely strong, yet light weight. These Hand Wheels are center drilled and also tapped for a Solid or Revolving Handle. They can be bored with a blind hole, to hide the shaft, for an extremely attractive finished appearance.
SIZES: Available in five sizes — see Dimensions page for part numbers:| | 3" Diameter | | | 4" Diameter | | | 6" Diameter | | | 8" Diameter | | | 10" Diameter |
ACCESSORIES: Order Solid or Revolving Handle separately. Matching square-design handles are recommended.
MATERIAL: 300-series stainless.
For dimensions & specifications of matching handles, see Solid Handles/Square Design or Revolving Handles/Square Design
|
|