USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LEVER BARS

 




 
FEATURES: Versatile stainless steel bars that can be use to make lever handles. Lever Bars accept a wide variety of knob styles. Wrench flat allows firm tightening. Can be used with our single or triple hubs.

SIZES: Choice of three diameters with the following thread sizes, each available in several lengths — see Dimensions page for part numbers:
 Size 1 .39" diameter 5/16-18
 Size 2 .47" diameter 3/8-16
 Size 3 .55" diameter 1/2-13

MATERIAL: 300-series stainless.
Carr Lane Manufacturing Co.
en_577