USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SINGLE LEVER HANDLES

 


Order Lever Handle
Hub here, then see
Lever Bars
and
KNOB HANDLES.


 
FEATURES: Fast, efficient lever handles that provide high torque. First choose a Lever Handle Hub, then customize by choosing bar length and knob style. Hubs are made of stainless steel, polished to a beautiful finish.

SIZES: Choice of two hub diameters, to fit either .39" or .47" diameter Lever Bars, available with the following hole sizes — see Dimensions page for part numbers:
 Size 1 .39" dia 3/8-16 tapped
 Size 1 .39" dia 3/8 reamed
 Size 2 .47" dia 1/2-13 tapped
 Size 2 .47" dia 1/2 reamed

MATERIAL: 300-series stainless.

Lever Handle Hub
(Single)



Lever Bar


Knob Handle

Carr Lane Manufacturing Co.
en_578