USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SMW POWER CHUCKS

 


Pie Jaws®
Pie-Shaped Soft Jaws


 
Inch Serrations

FEATURES: Full-grip jaws for increased surface contact on large diameter or thinwall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Cast aluminum material. 1/16" x 90° serrations (3/32" x 90° serrations on jaws for 16" though 31.5" chucks).

SIZES: Available for chuck sizes from 6.5" to 31.5" diameter, in standard height and extra high, and also in oversize diameters — see Dimensions page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize-diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIAL (ALUMINUM): 319 aluminum alloy.

Carr Lane Manufacturing Co.
en_970