USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POWERHOLD, AUTOBLOK, ERICKSON, GAMET, ROHM, BERGMAN, AND SCHUNK
POWER CHUCKS

 


Pointed Soft Jaws


 
Inch Serrations

FEATURES: Pointed Soft Jaws are ideal for small-diameter parts, as well as large-diameter parts, because the point allows closing nearer to the center of the chuck. Standard point is a 120° included angle (some sizes have a slight flat at the tip). Standard steel jaws can be case hardened after machining, or left soft. Optional aluminum material reduces surface marring, ideal for chucking on finished surfaces. 1/16" x 90° serrations (3/32" x 90º serrations on jaws for 16" and larger chucks).

SIZES: Available for chuck sizes from 5" to 31.5" diameter, in standard height and extra high — see Dimensions page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIAL (STEEL): 1018 steel.

MATERIAL (ALUMINUM): 6061-T6 aluminum.
Carr Lane Manufacturing Co.
en_964