USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AUTOBLOK, CUSHMAN, LOGANSPORT,
AND PRATT BURNERD POWER CHUCKS

 


Jaw Nuts


 
Acme Key

FEATURES: For positioning and fastening top jaws on a chuck's master jaws. Alloy steel.

SIZES: Available for chuck sizes from 8" to 24" diameter — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering.

MATERIAL: 4140 steel, Rc 28-32.
Carr Lane Manufacturing Co.
en_994