USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CUSHMAN POWER CHUCKS

 


Single-Step Hard Jaws
Set of 3


 
High-Speed 10-590 Series
Acme Key


FEATURES: Hard top jaws with one locating step on which to rest parts. Jaws have a diamond-point gripping surface. Hard jaws are sold in matched sets of three. Each top jaw requires an acme-serrated key (order separately).

SIZES: Available for chuck sizes from 12" to 18" diameter, each with several ranges of chucking diameters — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering.

MATERIAL (STEEL): 1018 steel, case hardened .020-.030" deep.
Carr Lane Manufacturing Co.
en_998